2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Tapping screw DIN 7976 ST4.8x22-F

Expand Table
EN
1/5
Article Number
CNSORDERNO
Short description
NENNID
Nominal thread diameter
D [mm]
Nominal length
L [mm]
Brand
BRAND
Standard
STANDARD
Thread
THREAD
Thread direction
THREADDIRECTIO
Style
STYLE
Type
TYPE
Basic material
BASICMATERIAL
Grade
GRADE
Surface treatment
SURFACETREATME
Head shape
HEADSHAPE
Driving feature
DRIVINGFEATURE
Nett weight
CNSMASSEXACT [kg]
Comparable standards
COMPARABLESTAN
Additional information
ADDITIONALINFO
1|ST4.2x9.5-F
2|ST4.2x13-F
3|ST4.2x16-F
4|ST4.2x19-F
5|ST4.2x25-F
6|ST4.8x9.5-F
7|ST4.8x13-F
8|ST4.8x16-F
9|ST4.8x19-F
10|ST4.8x22-F
11|ST4.8x25-F
12|ST5.5x13-F
13|ST5.5x19-F
14|ST6.3x13-F
15|ST6.3x16-F
16|ST6.3x19-F
17|ST6.3x22-F
18|ST6.3x25-F
26180.042.009
ST4,2X9,5MM
4.20
9.50
Fabory
DIN 7976 F
Self tapping thread
Flat point
Steel
Zinc plated
Hexagon head
Hexagon
0.00129
ISO1479 F,ASMEB18.6.5M,BS4174,NFE25-662 F
without point
26180.042.013
ST4,2X13MM
4.20
13.00
Fabory
DIN 7976 F
Self tapping thread
Flat point
Steel
Zinc plated
Hexagon head
Hexagon
0.00154
ISO1479 F,ASMEB18.6.5M,BS4174,NFE25-662 F
without point
26180.042.016
ST4,2X16MM
4.20
16.00
Fabory
DIN 7976 F
Self tapping thread
Flat point
Steel
Zinc plated
Hexagon head
Hexagon
0.00176
ISO1479 F,ASMEB18.6.5M,BS4174,NFE25-662 F
without point
26180.042.019
ST4,2X19MM
4.20
19.00
Fabory
DIN 7976 F
Self tapping thread
Flat point
Steel
Zinc plated
Hexagon head
Hexagon
0.00197
ISO1479 F,ASMEB18.6.5M,BS4174,NFE25-662 F
without point
26180.042.025
ST4,2X25MM
4.20
25.00
Fabory
DIN 7976 F
Self tapping thread
Flat point
Steel
Zinc plated
Hexagon head
Hexagon
0.00240
ISO1479 F,ASMEB18.6.5M,BS4174,NFE25-662 F
without point
26180.048.009
ST4,8X9,5MM
4.80
9.50
Fabory
DIN 7976 F
Self tapping thread
Flat point
Steel
Zinc plated
Hexagon head
Hexagon
0.00170
ISO1479 F,ASMEB18.6.5M,BS4174,NFE25-662 F
without point
26180.048.013
ST4,8X13MM
4.80
13.00
Fabory
DIN 7976 F
Self tapping thread
Flat point
Steel
Zinc plated
Hexagon head
Hexagon
0.00202
ISO1479 F,ASMEB18.6.5M,BS4174,NFE25-662 F
without point
26180.048.016
ST4,8X16MM
4.80
16.00
Fabory
DIN 7976 F
Self tapping thread
Flat point
Steel
Zinc plated
Hexagon head
Hexagon
0.00232
ISO1479 F,ASMEB18.6.5M,BS4174,NFE25-662 F
without point
26180.048.019
ST4,8X19MM
4.80
19.00
Fabory
DIN 7976 F
Self tapping thread
Flat point
Steel
Zinc plated
Hexagon head
Hexagon
0.00261
ISO1479 F,ASMEB18.6.5M,BS4174,NFE25-662 F
without point
26180.048.022
ST4,8X22MM
4.80
22.00
Fabory
DIN 7976 F
Self tapping thread
Flat point
Steel
Zinc plated
Hexagon head
Hexagon
0.00290
ISO1479 F,ASMEB18.6.5M,BS4174,NFE25-662 F
without point
26180.048.025
ST4,8X25MM
4.80
25.00
Fabory
DIN 7976 F
Self tapping thread
Flat point
Steel
Zinc plated
Hexagon head
Hexagon
0.00319
ISO1479 F,ASMEB18.6.5M,BS4174,NFE25-662 F
without point
26180.055.013
ST5,5X13MM
5.50
13.00
Fabory
DIN 7976 F
Self tapping thread
Flat point
Steel
Zinc plated
Hexagon head
Hexagon
0.00272
ISO1479 F,ASMEB18.6.5M,BS4174,NFE25-662 F
without point
26180.055.019
ST5,5X19MM
5.50
19.00
Fabory
DIN 7976 F
Self tapping thread
Flat point
Steel
Zinc plated
Hexagon head
Hexagon
0.00348
ISO1479 F,ASMEB18.6.5M,BS4174,NFE25-662 F
without point
26180.063.013
ST6,3X13MM
6.30
13.00
Fabory
DIN 7976 F
Self tapping thread
Flat point
Steel
Zinc plated
Hexagon head
Hexagon
0.00425
ISO1479 F,ASMEB18.6.5M,BS4174,NFE25-662 F
without point
26180.063.016
ST6,3X16MM
6.30
16.00
Fabory
DIN 7976 F
Self tapping thread
Flat point
Steel
Zinc plated
Hexagon head
Hexagon
0.00477
ISO1479 F,ASMEB18.6.5M,BS4174,NFE25-662 F
without point
26180.063.019
ST6,3X19MM
6.30
19.00
Fabory
DIN 7976 F
Self tapping thread
Flat point
Steel
Zinc plated
Hexagon head
Hexagon
0.00530
ISO1479 F,ASMEB18.6.5M,BS4174,NFE25-662 F
without point
26180.063.022
ST6,3X22MM
6.30
22.00
Fabory
DIN 7976 F
Self tapping thread
Flat point
Steel
Zinc plated
Hexagon head
Hexagon
0.00582
ISO1479 F,ASMEB18.6.5M,BS4174,NFE25-662 F
without point
26180.063.025
ST6,3X25MM
6.30
25.00
Fabory
DIN 7976 F
Self tapping thread
Flat point
Steel
Zinc plated
Hexagon head
Hexagon
0.00635
ISO1479 F,ASMEB18.6.5M,BS4174,NFE25-662 F
without point
Vis komprimert visning (21 konfigurerbare produkter)
Order number26180.048.022
ShorttextHexagon head tapping screws, form F
Siste endring02.05.2022 11:12:59
Enhet

Klassifiseringer

ICS

21.060.10 Schrauben. Bolzen. Gewindestifte

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

23-11-02-03 Tapping screw, non flat washer face

ECLASS 10.1

23-11-01-12 Tapping screw, drilling screw
Tolerance information in accordance with normISO 1478
standard letter to the standard numberISO 1479
Head form pursuant to standardISO 1891
Product class in accordance with normDIN ISO 4759-1
Head formSechskantkopf
Order supplement codeC
Product classA
Publication date of the dimensional standard (year-month)ISO 1479-F
Thread design according to standard letterDIN 202

ECLASS 6.2

23-11-01-12 Sheet metal screw
Tolerance information in accordance with normISO 1478
standard letter to the standard numberISO 1479
Head form pursuant to standardISO 1891
Product class in accordance with normDIN ISO 4759-1
Head formSechskantkopf
Order supplement codeC
Product classA
Publication date (year-month)ISO 1479-F
Thread design according to standard letterDIN 202

ECLASS 5.1

23-11-01-12 Sheet metal screw
Tolerance information in accordance with normISO 1478
Standardized letter as designation of formISO 1479
Head form pursuant to standardISO 1891
Product class in accordance with normDIN ISO 4759-1
Head formSechskantkopf
Order supplement codeC
Product classA
Publication date (year-month)ISO 1479-F
Thread design according to standard letterDIN 202

ECLASS 5.0

23-11-01-12 12
Lettre de formeF
Lettre de forme fente crISO 1479
Lettre reconn. filetage-
Compléments de commandeC
Classe de produitA
Lettre reconn. filetage,DIN 202
Norme dimensionISO 1479-F
Forme tête, conforme norISO 1891
Forme têteSechskantkopf
Tolérance, conforme normISO 1478
Classe de produit conforDIN ISO 4759-1

ETIM 10.0

EC000889 Tapping screw

ETIM 7.0

EC000889 Tapping screw
Head formSechskantkopf

PCon

BOLTS_TAPPING_OUTERDRIVE Blechschrauben, Außenantrieb
KopfformSechskantkopf
Maßeinheitmm
Verbindungspunkt auf SchraubenseiteIP1
Verbindungspunkt auf MutternseiteIP3